IESNA:LM-63-2002
[TEST]P1388802
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-735-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16896.6
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
116.1 138.4 192.0 366.1 982.1 1669.6 2303.5 2714.2 3120.4 3642.7 4307.9 4995.3 5950.6 6852.4 7611.3 8249.6 8838.9 9414.8 
10026.4 10834.4 11767.4 12646.8 12874.5 12495.0 11861.1 11137.9 10584.4 10120.1 8361.3 5455.1 2611.5 1263.3 669.6 272.3 156.2 
84.8 49.1 0.0 
116.1 142.9 192.0 357.1 910.7 1642.8 2236.5 2682.9 3120.4 3638.2 4240.9 5013.2 5919.4 6736.3 7508.6 8142.5 8727.3 9276.4 
9901.4 10682.6 11651.3 12553.0 12865.5 12486.1 11812.0 11115.6 10535.3 10048.7 8374.6 5468.5 2665.1 1263.3 674.1 263.4 151.8 
80.4 49.1 0.0 
116.1 138.4 183.0 348.2 834.8 1513.3 2191.9 2647.2 3084.7 3584.7 4182.9 4941.8 5727.4 6544.4 7218.4 7696.1 8178.2 8767.5 
9441.6 10236.2 11334.3 12597.7 13200.3 12954.8 12155.7 11361.1 10821.0 10379.0 8865.7 6022.1 3093.6 1428.5 678.5 254.5 160.7 
89.3 53.6 0.0 
116.1 138.4 174.1 299.1 718.7 1370.5 1982.1 2517.7 2977.6 3468.6 4044.5 4740.9 5468.5 6191.7 6803.3 7312.2 7655.9 8173.8 
8892.5 9794.2 11053.1 12365.5 13401.2 13454.8 12762.8 11834.3 11222.7 10816.5 9495.1 7111.3 3986.4 1812.4 799.1 290.2 160.7 
102.7 67.0 0.0 
116.1 138.4 169.6 254.5 522.3 1062.5 1678.5 2294.5 2794.5 3267.7 3798.9 4459.6 5156.0 5901.5 6531.0 7075.6 7455.0 7758.6 8209.5 
8950.5 10115.6 11745.0 13285.1 13847.6 13325.3 12383.4 11794.1 11387.9 10120.1 8330.0 5365.8 2441.9 1093.7 406.2 183.0 125.0 
89.3 0.0 
116.1 133.9 160.7 209.8 357.1 691.9 1254.4 1808.0 2424.0 2937.4 3424.0 3977.5 4606.9 5227.5 5946.2 6522.0 6981.8 7321.1 7571.1 
8008.6 8696.1 9937.1 11874.5 13423.5 13825.3 12896.8 12236.1 11740.6 10611.2 9026.4 6821.1 4031.1 2026.7 794.6 281.2 165.2 
120.5 0.0 
116.1 133.9 147.3 178.6 241.1 388.4 674.1 1138.3 1647.3 2209.7 2754.3 3343.6 3852.5 4406.1 5008.7 5624.8 6151.5 6633.6 6995.2 
7365.8 7830.0 8562.1 9731.7 11526.3 13320.9 13945.8 13566.4 13075.3 11329.9 9405.8 7513.1 6013.1 3816.8 1803.5 732.1 
236.6 160.7 0.0 
116.1 129.5 142.9 165.2 205.3 276.8 459.8 758.9 1209.8 1683.0 2214.2 2767.7 3307.9 3852.5 4388.2 4995.3 5522.1 6062.2 6513.1 6968.5 
7437.2 8053.2 8995.2 10387.9 12325.4 13762.8 14044.0 13887.8 12374.5 10213.8 8102.3 6468.5 4660.5 2620.4 1098.2 308.0 
183.0 0.0 
116.1 125.0 138.4 156.2 178.6 218.7 308.0 450.9 727.6 1107.1 1558.0 2035.6 2562.4 3093.6 3651.6 4214.1 4754.3 5312.3 5843.5 6356.9 
6897.0 7535.4 8379.1 9481.7 10905.8 12678.0 13490.5 13740.5 13392.3 11771.8 9544.2 7347.9 5218.5 3401.6 1508.9 500.0 
209.8 0.0 
116.1 125.0 129.5 138.4 142.9 156.2 169.6 196.4 232.1 294.6 397.3 549.1 758.9 1058.0 1406.2 1794.6 2214.2 2709.7 3240.9 3839.1 4486.4 5245.3 
6147.1 7227.4 8472.9 9803.2 10611.2 11129.0 11954.8 11517.4 9544.2 6615.8 3986.4 2093.7 879.4 258.9 169.6 0.0 
116.1 120.5 120.5 120.5 125.0 125.0 125.0 129.5 125.0 129.5 129.5 133.9 142.9 151.8 178.6 205.3 245.5 299.1 370.5 473.2 602.7 799.1 1062.5 1482.1 
2169.6 3383.8 4419.5 5066.7 5981.9 5115.9 3736.4 2624.9 1727.6 892.8 258.9 62.5 17.9 0.0 
116.1 116.1 116.1 111.6 111.6 111.6 111.6 107.1 102.7 102.7 102.7 102.7 98.2 93.7 93.7 93.7 98.2 107.1 116.1 129.5 147.3 160.7 183.0 214.3 281.2 477.7 
714.3 941.9 1535.6 1629.4 1151.7 700.9 406.2 187.5 75.9 31.2 13.4 0.0 
116.1 111.6 111.6 107.1 102.7 102.7 98.2 93.7 89.3 89.3 84.8 80.4 75.9 71.4 62.5 58.0 53.6 53.6 53.6 53.6 53.6 53.6 49.1 49.1 40.2 35.7 35.7 
35.7 44.6 53.6 40.2 35.7 35.7 26.8 17.9 13.4 13.4 0.0 
116.1 107.1 102.7 93.7 89.3 84.8 80.4 71.4 67.0 58.0 49.1 44.6 35.7 31.2 26.8 22.3 17.9 17.9 13.4 8.9 8.9 8.9 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 0.0 0.0 4.5 
4.5 8.9 8.9 8.9 0.0 
116.1 102.7 93.7 84.8 75.9 71.4 62.5 53.6 44.6 35.7 31.2 22.3 17.9 13.4 8.9 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
8.9 8.9 0.0 
116.1 98.2 84.8 75.9 67.0 53.6 49.1 40.2 31.2 22.3 17.9 8.9 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
8.9 0.0 
116.1 93.7 80.4 67.0 58.0 49.1 35.7 26.8 22.3 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 
4.5 0.0 
116.1 93.7 75.9 62.5 49.1 40.2 31.2 22.3 17.9 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 
0.0 
116.1 89.3 75.9 58.0 49.1 40.2 26.8 17.9 13.4 8.9 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
116.1 93.7 75.9 58.0 49.1 35.7 26.8 22.3 13.4 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
116.1 93.7 75.9 62.5 49.1 35.7 31.2 22.3 17.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
116.1 93.7 75.9 62.5 49.1 35.7 31.2 22.3 17.9 13.4 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
